text.skipToContent text.skipToNavigation

Catalog No. : JRSR1544L

Description:  150A,REC,4P4W,JL,600V,JB,STR,SC

UPC: 708917198970

Screw Cover Receptacle with Straight Adapter and Junction Box, Voltage 600V, Amperage 150A, 4 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Number of poles

4

Documents/Support Tools

Instruction Sheet

Click here