text.skipToContent text.skipToNavigation

Catalog No. : JRSA1544LR

Description:  150A,REC,4P4W,JL,600V,REV,SC

UPC: 708917306801

Standard Series Receptacle with Screw Cap - Rating 150 A, 600V, 4 Pole 4 Wire, Reverse Service
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

150 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Number of poles

4

Documents/Support Tools

Instruction Sheet

Click here