text.skipToContent text.skipToNavigation

Catalog No. : JRFB2044F

Description:  200A,REC,4P4W,JL,600V,ANG,FC

UPC: 708917147794

Flap Cap Receptacle with Angle Adapter, Voltage 600V, Amperage 200A, 4 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4