text.skipToContent text.skipToNavigation

Catalog No. : JRFA1534DR

Description:  150A,REC,REV,3P4W,JL,DR,FC

UPC: 708917302520

Flap Cap Reverse Service Receptacle with Angle Adapter and Junction Box, Voltage 600V, Amperage 150A, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Number of poles

3