text.skipToContent text.skipToNavigation

Catalog No. : JRF644F

Description:  60A,REC,4P4W,JL,600V,FC,160POL

UPC: 708917201588

J-Line Receptacle Weathertight (Spring Hinged Flap Cover), 60 Amp, 4 Pole 4 , with 1.1875 Inch Bushing I.D.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4