text.skipToContent text.skipToNavigation

Catalog No. : JPU633

Description:  60A,INT,PLG,3P3W,JL,600V,REPL

UPC: 708917196747

Replacement Plug, Voltage 600V, Amperage 60A, 3 Poles 3 Wires,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll