text.skipToContent text.skipToNavigation

Catalog No. : JPU344

Description:  30A,INT,PLG,4P4W,JL,600V,REPL

UPC: 708917166962

Replacement Plug, Voltage 600V, Amperage 30A, 4 Poles 4 Wires,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll