text.skipToContent text.skipToNavigation

Catalog No. : JPA32

Description:  30A,ADPT,COND,JL,3/4 INCH

UPC: 708917199748

Conduit Adapter, Amerpage 30A, Tapped Hole Size NPT 0.75 Inches, Material Cast Aluminum, Corrosion Resistant Copper Free Alloy, Electrostatic Epoxy Coated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plug/receptacle adapter

Specifications

Amperage Rating

30 Amps

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant