Catalog No. : JPA205
Description: 200A,ADPT,COND,AT/JL,1.5 INCH NPT
UPC: 708917187387
Conduit Adapter, Amerpage 200A, Tapped Hole Size NPT 1.5 Inches, Material Cast Aluminum, Corrosion Resistant Copper Free Alloy, Electrostatic Epoxy Coated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical sleeves |
Specifications
Amperage Rating |
200 Amps |
Material |
Aluminum |
Classifications
Brand Name |
Russellstoll |