Catalog No. : JP1212P
Description: 10.75 X 10.88 PVC BACK PANEL
UPC: 34481154105
PVC back panel, 10.75 Inches x 10.88 Inches
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical general purpose enclosure |
Specifications
Material |
Polycarbonate |
Classifications
Brand Name |
Carlon |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002524 Side/back panel (switchgear cabinet)
Suitable as side panel |
N |
Suitable as rear panel |
Y |
Width |
276.4 mm |
Height |
273.1 mm |
Material |
Plastic |
With cable entry |
N |
With lock |
N |