text.skipToContent text.skipToNavigation

Catalog No. : JG66

Description:  60A,CABLE BUSHING,JL,1'

UPC: 708917170549

Accessory-Neoprene Cable Bushing 1 Inch, 60 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here