text.skipToContent text.skipToNavigation

Catalog No. : JG35

Description:  30A,CABLE BUSHING,JL,.875 INCH

UPC: 708917163503

J-Line Accessory-Neoprene Cable Bushing .875 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

Value alternative to MaxGard« in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

0.875 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant