text.skipToContent text.skipToNavigation

Catalog No. : JG325

Description:  NEOPRENE

UPC: 708917168867

J-Line Accessory-Neoprene Cable Bushing .563 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

Value alternative to MaxGard« in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

0.563 Inches