text.skipToContent text.skipToNavigation

Catalog No. : JG32

Description:  CABLE BUSHING .50 NEOPR.

UPC: 708917186083

J-Line Accessory-Neoprene Cable Bushing .500 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

Value alternative to MaxGard« in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

0.500 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant