text.skipToContent text.skipToNavigation

Catalog No. : JG208

Description:  BUSHING,JL,1 5/16INCH

UPC: 708917304005

Cable Bushing, Inside Diameter 1.3125 Inches, Material Neoprene, Voltage 480V and 600V, Amperage 200A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.3125 Inches