text.skipToContent text.skipToNavigation

Catalog No. : JG2012

Description:  200A,BSHG,JL,1.813 INCH

UPC: 708917082880

J-Line Accessory-Neoprene Cable Bushing 1.813 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.813 Inch

Compliance and Certifications

RoHS RoHS3 Compliant