Catalog No. : JG105
Description: 100A,CABLE BUSHING,JL,.875INCH
UPC: 708917193142
Accessory-Neoprene Cable Bushing .875 Inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical bushing |
Specifications
Material |
Neoprene |
Color |
Black |
Classifications
Brand Name |
Russellstoll |
Dimensions
Size |
0.875 Inches |
Documents/Support Tools
Sales Drawing |