text.skipToContent text.skipToNavigation

Catalog No. : JG104

Description:  100A,CABLE BUSHING,JL,.750 INCH

UPC: 708917128137

Accessory-Neoprene Cable Bushing .750 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

0.750 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here