Catalog No. : JFC3
Description: FLAP COVER ASSY CAT NO J
UPC: 708917127017
J-Line 30 Amp Weathertight Flap Cap Assembly
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical sleeves |
Special Features |
One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing. |
Application |
Provides suitable means for mounting box covers of junction box receptacles flush in a wall. |
Specifications
Amperage Rating |
30 Amps |
Classifications
Brand Name |
Russellstoll |