text.skipToContent text.skipToNavigation

Catalog No. : JFBDG-29C01.50

Description:  PMAOVER EXTRUD COND,PA12, NW29,BLUE

UPC: 786210131832

Extruded Conduit, Polyamide 12, Conduit Size NW - 29, Length 50 Meters, Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Applications with High Cleaning Requirements

Specifications

Flexibility

Medium

Material

Polyamide 12

Color

Blue

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant