text.skipToContent text.skipToNavigation

Catalog No. : JFA6

Description:  60A,ADPT,FLUSH,JL

UPC: 708917172048

J-Line 30 Amp, Single Gang Adapter Flush Frame, Single Gang, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Provides suitable means for mounting box covers of junction box receptacles flush in a wall.

Specifications

Material

Aluminum

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here