Catalog No. : JENQ-M207-10
Description: PMAOXC Fitting,V2A/V4A,M20,NW17
UPC: 786210180427
Hygienic Conduit Fitting for Overextruded Conduit, Straight with External Male Thread, Conduit Size NW17, M20x1.5 Thread, Thread Length 10 Millimeters, IP68, IP69 Rating, Outer Layer 316 Stainless Steel, Inner Layer 303 Stainless Steel, Seal Elastomer, Metallic with Blue Seal
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- For Termination of Overextruded Conduits
- For High Hygienic Requirements
- Suitable for the Food and Beverage Industry
Descriptors
Category |
Electrical fittings |
Application |
For Food Zone, Non Contact Application Areas |
Specifications
Material |
Stainless Steel |
Insulation Class |
IP68, IP69 |
Color |
Metallic |
Classifications
Brand Name |
PMA |
Standard |
FDA 21 CFR / EU 10/2011 compliant sealing materials, ECOLAB certificate |
Dimensions
Size |
NW17 , M20 Thread |