Catalog No. : JDLI
Description: DIRECT BUR LAY-IN GRND CLMP 10-2
UPC: 783786437832
Direct Burial Ground Clamp for Wire Range 10 - 2, Pipe Size 1/2 - 1, Ground Rod Range 1/4 - 1
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Lay-in feature reduces installation time for difficult bends or continuous loops of ground wire. UL listed for connection to ground rod, pipe or rebar up to 1 inch.
- Constructed from broze alloy and high performance stainless steel bolts.
Descriptors
Category |
Grounding devices or assemblies |
Special Features |
Lay-in feature reduces installation time for difficult bends or continuous loops of ground wire. UL listed for connection to ground rod, pipe or rebar up to 1 inch. |
Specifications
Conductor Material |
Bronze |
Insulation |
No |
Classifications
Brand Name |
Blackburn / EZGROUND |
Dimensions
Conductor Size |
#10-#2 |
Documents/Support Tools
Sales Drawing |