text.skipToContent text.skipToNavigation

Catalog No. : JCS1034H/JG107

Description:  100A CON 3P4W JL 600V 1.18INCH BSHG

UPC: 708917311805

Screw Cover Connector, Voltage 600V, Amperage 100A, 3 Poles 4 Wire, with Size 6, 60A, 1.18 Inch Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3