text.skipToContent text.skipToNavigation

Catalog No. : JCF634HR/JG64

Description:  60A CON 3P4W JL 600V REV FC 3/4INCB

UPC: 708917309215

Flap Cap Reverse Service Connector, Voltage 600V, Amperage 60A, 3 Poles 4 Wire, with 0.75 Inch Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3