text.skipToContent text.skipToNavigation

Catalog No. : JC10

Description:  100A,CON HNDL ASSY,JL

UPC: 708917131601

J-Line 100 Amp, Con Handle Assembly
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Amperage Rating

100 Amps

Classifications

Brand Name

Russellstoll