text.skipToContent text.skipToNavigation

Catalog No. : JC 200

Description: 

UPC:

200 feet 12 gauge steel jack chain
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

To suspend lighting fixtures in conjunction with S hooks

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City / Iberville

ETIM EC000050 Chain

Model

Link chain

Material

Steel

Material quality

Other

Surface protection

Other