Catalog No. : JC 400
Description:
UPC:
Jack Chain, Heavy. 10 Gauge Spring Steel. Twist link type. 100 foot length.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Jack chains |
Specifications
Material |
Steel |
Grade |
10 Gauge |
Classifications
Brand Name |
Steel City / Iberville |
Dimensions
Length |
100 ft |
ETIM Classification
ETIM
EC000050 Chain
Model |
Link chain |
Material |
Steel |
Material quality |
Other |
Surface protection |
Other |