Catalog No. : JC 200
Description:
UPC:
200 feet 12 gauge steel jack chain
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
To suspend lighting fixtures in conjunction with S hooks |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City / Iberville |
ETIM Classification
ETIM
EC000050 Chain
|
Model |
Link chain |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Other |