text.skipToContent text.skipToNavigation

Catalog No. : JC 100SC

Description: 

UPC:

Jack Chain, Light. 14 Gauge Spring Steel. Twist link type. 100 foot length.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Jack chains

Specifications

Material

Steel

Grade

14 Guage

Classifications

Brand Name

Steel City / Iberville

Dimensions

Length

100 ft

ETIM EC000050 Chain

Model

Link chain

Material

Steel

Material quality

Other

Surface protection

Other