Catalog No. : JBK75BS-G
Description: FLEX FIX HANGER 3/4IN HUB 15D GRY
UPC: 704508389635
PVC Coated Flexible Fixture Hanger, Ball Type Furnished with Gasket and Screws, 15 Degree, Swing In All Directions, Hub Size 3/4 Inch/21 Metric, Length 2.56 Inch, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical hangers |
Special Features |
PVC Coated for Corrosion Resistance |
Application |
Support Conduit Systems |
Specifications
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
3/4 Inch/21mm |