text.skipToContent text.skipToNavigation

Catalog No. : JB-4

Description:  CABLE MOUNTING BRACKET 1.80-2.40IN

UPC: 783786835614

Cable Support Brackets, Double Clamp, 1.80 inch-2.40 inch (45-61 mm), Plated Mild Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Double Clamp

Specifications

Material

Plated Mild Steel

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant