text.skipToContent text.skipToNavigation

Catalog No. : JB-2

Description:  CABLE MOUNTING BRACKET 1.10-1.50IN

UPC: 783786535842

Cable Support Brackets, Single Clamp, 1.10 inch-1.50 inch (28-38 mm), Plated Mild Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Single Clamp

Specifications

Material

Plated Mild Steel

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant