Catalog No. : JAB34C
Description: ENLARGED JAB34
UPC: 783786136711
Ground Rod Clamps Type JAB, Rod Size 3/4 + 5/8, Wire Range 8 Sol. - 3/0 Str.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Cast of high-strength corrosion-resistant copper alloy. UL listed for direct burial.
- Both hex head bolts and socket set screws available.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Cast of high-strength corrosion-resistant copper alloy. UL listed for direct burial. |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703005 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |