text.skipToContent text.skipToNavigation

Catalog No. : JAAB10

Description:  100A,ADPT,JL,30 DEGREE

UPC: 708917186052

J-Line 100 Amp, 30 degreeVertical Angle Adapter For Conduit Box Receptacle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Amperage Rating

100 Amps

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A