text.skipToContent text.skipToNavigation

Catalog No. : JAA10-45

Description:  100A,ADPT,JL,45DEG

UPC: 708917170600

J-Line 100 Amp, 45 degree Vertical Angle Adapter for Conduit Box Receptacle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Material

Aluminum

Classifications

Brand Name

Russellstoll

Dimensions

Width

5-1/2 in

Height

5-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Documents/Support Tools

Sales Drawing

Click here