text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 870 3

Catalog No. : J8703

Description:  HNGR BAR LEN9-1/8IN W1-1/4IN STL

UPC: 785991797985

Bar Hanger, Length 9-1/8 Inches, Width 1-1/4 Inch, Material Steel, Mount by Welding
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

Supports cable or tube assembly locked in place with one short 1/4 in. screw and nut. Mount by welding.

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant