text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 868

Catalog No. : J868

Description:  BAR HNGR LEN 2-1/4IN W 1.25IN STL

UPC: 785991797770

Hanger, Bar, 12 Gauge, 1-1/4 Inch Wide x 2-1/4 Inch Long, Screw Hole Width 11/32 Inches, Steel, Supports One Cable or Tube up to 1-11/16 Inch Outer Diameter, Strap Fastens to Hanger by Short Machine Screw and Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

Supports one cable or tube up to 1-1/16 in. O.D. Strap fastens to hanger by short machine screw and nut.

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant