text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 867 2

Catalog No. : J8672

Description:  BAR HNGR LEN 7-1/8IN W 1.25IN STL

UPC: 785991797626

Bar Hanger, Length 7-1/8 Inches, Width 1-1/4 Inch, Material Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

Cable or tube assembly locks in place with one short 1/4 in. screw and nut. Use two studs, welding pads or bolts to mount.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant