text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 864

Catalog No. : J864

Description:  10FT SLOTTED CHANNEL MOUNT

UPC: 785991797169

Channel, Slotted, 1-1/2 Inch x 3/4 Inch, Length 10 Feet, Steel with 1-55/64 Inch x 3/4 Inch Slots on 3/4 Inch Center
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

10 length slotted channel provides in.cut to length in. versatility. For use with standard marine steel banding.

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant