text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 861 12

Catalog No. : J86112

Description:  MOUNTING BRACKETS

UPC: 785991796193

Mounting Bracket, 12 Gauge, Length 12 Inches, Width 1-9/32 Inches, Depth 1-3/8 Inches, 5/8 Inch Turned Edge, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant