text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 860 6

Catalog No. : J8606

Description:  MTG BRKT 12GA LEN 6IN TURNED STL

UPC: 785991796001

Mounting Bracket, 12 Gauge, Length 6 Inches, Width 1-9/32 Inches, Depth 1-3/8 Inches, 3/8 Inch Turned Edge, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Thickness

12 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant