text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 844

Catalog No. : J844

Description:  CHANNEL ANGLE CONNECTOR

UPC: 785991795707

Steel Channel Angle Hanger with Galv-Krom finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Special Features

Integral pilot, prevent twist.

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant