text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 800 68

Catalog No. : J80068

Description:  INTERLOCKING STRAP SZ68 STL

UPC: 785991795134

Interlocking Strap, 16 Gauge, Strap Size 68, 1-1/32 Inch Screw Hole, 1-1/4 Inch Pin, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

A standard fastening device for use with cable or tubing to secure single or multiple runs.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant