text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 800 32SS

Catalog No. : J80032SS

Description:  INTERLOCKING STRAP,KIND,SS,SIZE 32

UPC: 785991061819

Interlocking Strap, 18 Gauge, Strap Size 32, 1-1/32 Inch Screw Hole, 1-1/4 Inch Pin, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

A standard fastening device for use with cable or tubing to secure single or multiple runs.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

32

Width

5/8 in

Thickness

18 Gauge