text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 800 12

Catalog No. : J80012

Description:  INTERLOCKING STRAP SZ12 STL

UPC: 785991793512

Interlocking Strap, 18 Gauge, Strap Size 12, 1-1/32 Inch Screw Hole, 1-1/4 Inch Pin, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

A standard fastening device for use with cable or tubing to secure single or multiple runs.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

12

Width

5/8 in

Thickness

18 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant