text.skipToContent text.skipToNavigation

Catalog No. : J60

Description:  REPL JAWS FOR 16INCH J-WRENCH

UPC: 704508438814

16 Inch Jaw Set for J-Wrench, Pipe Capacity 1-1/2 Inch to 2-1/2 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wrench accessories and supplies

Application

Removable Aluminum Jaws for PVC Coated Conduit

Specifications

Material

Aluminum

Classifications

Brand Name

Ocal

Dimensions

Size

1-1/2 to 2-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here