Catalog No. : J6-6BB226-15-TMA
Description: 15KV 6 POINT 6BB226 JUNCTION TMA
UPC: 75114341257
15kV, Multi-Port Junction, 6 Points, 600 Amp Bushing Interface, 2 x Blank Positions, 2 x 200 Amp Bushing Well Interface and 600 Amp Bushing Interfaces. Voltage Class 15kV, Standard 4 inchCenters Interface Spacing. TMA - Tilt Mounting Adapter. Bolts to the bottom of the standard mounting bracketg to provide 15, 30, 45 or 60 degree adjustable angle mounting.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. Tilt Mounting Adapter |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Tilt Mounting Adapter. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 31 inches, Width 6-3/4 inches. |