text.skipToContent text.skipToNavigation

Catalog No. : J5-6B6B6-25-N

Description:  25KV MULTIPOINT JUNCTION, NO PS

UPC: 75114389228

5 Point Junction, with one 600 Amp Bushnig Interface, one Blank Position, one 600 Amp Bushnig Interface, one Blank Position, and one 600 Amp Bushnig Interface, 25kV, Standard Spacing - 4 inch Centers, No Parking Stand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

4 inch Center Spacing.

Application

Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass.

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Mounting

No Parking Stand.

Connection

Push-In

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Overall Length 20 inches, Width 6.75 inches.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here