Catalog No. : J5-22222-15-CS1185
Description: 15KV MULTI-POINT JUNCTION CS1185
UPC: 75114339162
Multi-Point Junction - 5 Points. 15kv, (5) 200-Amp Bushing Well Interfaces. Any Customer Modification - CS1185 - 600/200 Amp junction with short bracket, no parking stands and bushing inserts installed. (1601A4(1) inserts installed).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Short Bracket and No Parking Stands. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 27 inches, Width 6-3/4 inches. |